The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter


StarTech.com ID:  NOTECONS01

$469.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 

Turn any laptop into a console for headless servers, PCs, ATMs, Kiosks and more!

StarTech.com’s USB 2.0 Laptop KVM Adapter turns your notebook or netbook into a portable server crashcart, eliminating the need to lug around a large, heavy and awkward video screen, keyboard, and mouse. This adapter delivers the VGA stream from any host computer to a laptop and emulates the laptop mouse and keyboard outputs, for simple access and control of connected servers, PCs or other "headless" devices.

"StarTech.com's USB KVM may be your new best friend for trips to the datacenter... you can use this from the back of the rack. So if you are handling issues that require moving cables or network connections... this can be a major timesaver."
everthingUSB.com

With portability for the mobile administrator or repair technician in mind, this self-powered adapter features a small-footprint design that requires no additional accessories to connect to most servers, and requires no server-side software installation. Plus, the pocket-sized adapter draws its power from the server-side connections, allowing the laptop/netbook to last longer without consuming battery power.

Ensuring full control of the connected units, the Laptop KVM Server Console Adapter provides immediate access to the BIOS post and the ability to handle full configuration of the attached PC or machine; administrators can connect to a headless server/device without the need of an expensive LCD rackmount console or bulky monitor, keyboard, and mouse solution.

How it works:
Laptop KVM - how it works

An easy way to turn a laptop into a mobile KVM console:

Having trouble viewing the video? To view the file in an alternate format (.wmv), click on the following link, or download a copy to your desktop by right-clicking the link and selecting 'Save Target As': USB 2.0 Laptop KVM Console Adapter Video (.wmv)


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Highest resolution portable console available; ultra high resolution support up to 1920 x 1600 @ 60Hz
•  Draws power from the server side, saving the battery of the user's laptop; no power adapter needed, and no more searching for outlets
•  Works with any VGA computer, server, or other machine; No server side software required
•  Instant-on technology ensures the user sees the entire startup, ensuring critical screens are not missed (eg. BIOS posts, System ID information)
•  Simple, automatic video scaling when resizing the viewing pane from the console PC (laptop), means it works right away, every time
•  True USB mouse synchronization ensures accurate navigation of the connected server
•  Manual video override adjustments allows it to work with legacy and industrial devices where other portable consoles don't
•  Cost effective solution for areas where dedicated rack mounted LCD Consoles are too pricey or cumbersome to install
•  Eliminates the need for huge, bulky crash carts in the server room or distributed networks
•  Overall size is similar to a cell phone, small ruggedized casing is easily stored in the front pocket of a laptop bag
•  Backed by StarTech.com with a 1 year warranty and free lifetime technical support

Equivalent Product Codes

•  Dell HarmonyA2893585
•  TechData Dis83443Q
•  ASI Distribution USA82930
•  D and HNOTECONS01
•  Ingram Micro USABH1932
•  Synnex USSTA-NOTECONS01
•  UPC Code065030835312

    

Product appearance and specifications are subject to change without notice.