The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2 Port 12V 1 Port 24V Dual Profile PCI Powered USB Card


StarTech.com ID:  PCI1224PUSB

$135.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This PCI-based Powered USB Card adds two 12V and one 24V Powered USB ports to any computer, through an available PCI Slot.

Drawing power from either the PCI slot or the computer power supply, the Powered USB adapter card provides up to 3A of current to each connected device, allowing for up to three Powered USB devices to be installed at a time.

Plus, this Adapter Card can be connected to StarTech.com's 2 Port 12V/24V Powered USB Adapter Card (PUSBADAP), to create two additional Powered USB ports, without using an extra PCI slot. A Full-height bracket is attached to the adapter, and a low profile bracket is included in the packaging box for small form factor systems.



The StarTech.com Advantage
•  24V is enough power to run a fullsized printer, with two 12V ports for scanners or pole displays all in one card
•  Enables a low-cost, standard, slimline, or SFF PC to become a powerful retail system
•  Connector locking mechanism prevents cables from being unplugged accidentally in a congested retail environment
•  Both full-height and low profile brackets are provided for compatibility with all chassis styles
•  Versatile card can be powered through the PCI slot, LP4, or SATA power connector depending on the chassis
•  Backwards compatible with standard USB 2.0, USB 1.1, USB 1.0 and Powered USB peripheral devices

Equivalent Product Codes

•  Dell HarmonyA3287702
•  TechData Dis01889S
•  ASI Distribution USA86091
•  D and HPCI1224PUSB
•  Ingram Micro USACC8697
•  Synnex USSTA-PCI1224PUSB
•  UPC Code065030835756

    

Product appearance and specifications are subject to change without notice.