The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3 Port IEEE-1394b FireWire 800 PCI Card with Digital Video Editing Kit


StarTech.com ID:  PCI1394B_3

$85.00 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Have a need for speed? Get the new gold standard in I/O technology with an IEEE 1394b card from StarTech.com. With an unrivaled 800 Mbits/sec of data transfer, the two IEEE 1394b ports provide highly efficient, reliable communication over a length of up to 300 feet (100 m). The card also provides a 400 Mbits/sec IEEE 1394a port for your older FireWire peripherals.

The PCI1394B_3 supports the most demanding IEEE 1394b peripherals like portable hard drives, DV camcorders, digital cameras and CD-RW/DVD-RW drives. Creating your own high-speed laptop digital media center has never been easier.

This versatile card works in both 64-bit and 32-bit PCI slots and in 5v and 3.3v environments. Like all our I/O cards, it is backed by our lifetime warranty and FREE LIFETIME technical support.



The StarTech.com Advantage
•  Easily add FireWire 800 ports to your desktop computer
•  Backward compatible with 1394a devices
•  Comes complete with ULEAD digital video editing software and a 5 foot FireWire 800 cable 9-6 Pin M-M

Equivalent Product Codes

•  Dell HarmonyA0359325
•  TechData Dis292770
•  D and HPCI1394B3
•  Ingram Micro USAC79075
•  Synnex USSTA-PCI1394B_3
•  UPC Code065030802116