The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1 Port 3.3v 32/64 bit slot EPP/ECP Parallel PCI Card


StarTech.com ID:  PCI1PECP3V

$79.50 (USD)  
In Stock - Check Qty

 
On Clearance $79.50
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

Got a brand new 3.3V motherboard, but still want to use your parallel peripherals? Pick up the StarTech.com PCI1PECP3V – a versatile EPP/ECP parallel card that is both 3.3v/5v, 32/64 bit PCI slot compatible.

This high performance EPP/ECP parallel card adds one IEEE 1284 port to your PC, with data transfer speeds of up to 2.7 Mbits/sec – up to 3 times faster than built-in parallel ports!

Installation is a breeze with support for Windows® XP, ME, 2000, 98, 95, NT4, DOS® and Linux®. Plus, IRQ sharing and plug and play capabilities guarantee convenient, hassle-free connections to any parallel peripheral. Backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.



The StarTech.com Advantage
•  Easy plug and play installation
•  Up to 3 times faster than ISA or built-in parallel ports

Equivalent Product Codes

•  Ingram Micro USAC79076
•  UPC Code065030796040