The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1 Port Parallel Dual Voltage / Dual Profile PCI Card


StarTech.com ID:  PCI1PECPDV

$49.99 (USD)  
Check Availability

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
This high performance EPP/ECP parallel card adds one IEEE 1284 port to your PC, with data transfer speeds of up to 1.5 Mbits/sec – up to 3 times faster than built-in parallel ports. Installation is a breeze with the option of using a PCI 5V / PCI-X 3.3V slot.

This card supports for Windows® Vista, XP, ME, 2000, 98SE, NT4, DOS® and Linux®. Plus, IRQ sharing and plug and play capabilities guarantee convenient, hassle-free connections to any parallel peripheral.


The StarTech.com Advantage
•  Reach maximum transfer rates up to 1.5 Mbps
•  Standard and low profile bracket included
•  This product is backed by StarTech.com's lifetime warranty
•  Works in both 3.3 and 5.0 volt PCI slots

Equivalent Product Codes

•  Dell HarmonyA1261032
•  TechData Dis47349B
•  D and HPCI1PECPDV
•  Ingram Micro USAL24916
•  Synnex USSTA-PCI1PECPDV
•  UPC Code065030821766