The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3 Port PCI High Speed USB 2.0 Adapter Card


StarTech.com ID:  PCI220USB

$18.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 

This 2 Port PCI USB 2.0 Adapter Card adds three USB 2.0 connections (2 external and 1 internal) to a computer, through simple installation in an available PCI slot.

The PCI USB card offers a cost-effective solution for adding USB peripheral connectivity without having to upgrade the computer motherboard, supporting USB 2.0 devices with full high-speed USB data transfer rates of up to 480Mbps. Plus, the PCI USB card is suitable for connecting older USB devices, based on backward compatibility with USB 1.1 devices.

The PCI-based USB card can be connected to the computer in seconds, through simple WHQL-certified plug-and-play installation, and supports device hot-swapping, allowing you to connect/disconnect USB peripherals without having to power down the computer or reboot.

This high quality USB adapter card is backed by StarTech.com's lifetime warranty and free lifetime technical support.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Easily add three USB 2.0 ports to your desktop computer
•  Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
•  Offers high speed data transfer rates of up to 480 Mbits/sec.
•  PC and Mac compatible

Equivalent Product Codes

•  Dell HarmonyA0164766
•  TechData Dis899541
•  D and HPCI220USB
•  Ingram Micro USA377873
•  Synnex USSTA-PCI220USB
•  UPC Code065030794183

    

Product appearance and specifications are subject to change without notice.