The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3 Port PCI Low Profile High Speed USB 2.0 Adapter Card


StarTech.com ID:  PCI220USBLP

$22.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
Check Availability

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 3-Port PCI USB 2.0 Adapter Card adds two external USB 2.0 ports as well as one internal USB 2.0 port, through simple installation in a single PCI slot.

The PCI USB 2.0 card supports plug and play installation as well as hot-swappable connectivity with USB 2.0 devices, ensuring convenient, hassle-free connections without having to reboot the computer.

The 3-port PCI USB 2.0 adapter card features a low-profile design that's suited for small form factor cases and is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Easily add three USB 2.0 ports to your desktop computer
•  Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
•  Offers high speed data transfer rates of up to 480 Mbits/sec.
•  PC and Mac compatible

Equivalent Product Codes

•  Dell HarmonyA1190040
•  TechData Dis617150
•  D and HPCI220USBLP
•  Ingram Micro USAM73368
•  Synnex USSTA-PCI220USBLP
•  UPC Code065030822916

    

Product appearance and specifications are subject to change without notice.