The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

8 Port RS232 PCI Serial Card Adapter - Requires INTEBOX8


StarTech.com ID:  PCI232INTE

$49.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 

Improve your system performance with a high-speed intelligent serial card from StarTech.com. Just connect the card to one of our INTEBOX8 RS232 connector boxes to add 8 high-speed DB25 serial ports to your system. Designed to reduce the load on the CPU and improve system performance, the PCI232INTE intelligent card uses a high speed RISC-style processor to manage data flow between the main CPU and external serial devices. The PCI232INTE is compatible with 3.3 or 5 volt PCI slots and a wide range of operating systems, including Windows, Linux, and Unix.

Note: The PCI232INTE requires at least one INTEBOX8.

The StarTech.com Advantage
•  Designed to reduce the load on your CPU and improve system performance
•  Full modem control and hardware and software flow control
•  Connect up to 64 serial devices to your system while taking up only one PCI slot

Equivalent Product Codes

•  UPC Code065030804387

    

Product appearance and specifications are subject to change without notice.