The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2S1P PCI Serial Parallel Dual Voltage WHQL PCI Adapter Card


StarTech.com ID:  PCI2S1PDV

$53.75 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 
Add serial and parallel capability with this multi-port, dual-voltage serial card.

Offering seamless integration into new and existing systems, PCI2S1PDV can be installed in any available PCI (5V) or PCI-X (3.3V) slot, to create one DB9 and one DB25 RS-232 serial port(s), as well as one DB25 parallel port for connecting legacy peripherals.

The ideal solution for Point-of-sale connections or business applications, this card features IRQ sharing to eliminate system conflicts, and offers a 128K transmit/receive FIFO buffer, to help improve overall system performance.
Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Dual voltage card will work in PCI and PCI-X slots
•  Provides up to a 128 byte software FIFO buffer in Windows 2000/XP/2003
•  StarTech.com Lifetime Warranty
•  WHQL approved drivers for a hassle-free installation

Equivalent Product Codes

•  D and HPCI2S1PDV
•  UPC Code065030819275

    

Product appearance and specifications are subject to change without notice.