The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2 Port PCI 16650 Low Profile Dual Voltage WHQL Serial Card


StarTech.com ID:  PCI2S1PDVLP

$78.99 (USD)  
In Stock - Check Qty

 
On Clearance $78.99
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Add serial and parallel capability with this multi-port, dual-voltage serial card.

Featuring a low-provide design for installation in small form-factor cases, this card offers seamless integration into new and existing systems - PCI2S1PDVLP can be installed in any available PCI (5V) or PCI-X (3.3V) slot, to create two DB9 and one DB25 RS-232 serial port(s), as well as one DB25 parallel port for connecting legacy peripherals.

The ideal solution for Point-of-sale connections or business applications, this card features IRQ sharing to eliminate system conflicts, and offers a 128K transmit/receive FIFO buffer, to help improve overall system performance.


The StarTech.com Advantage
•  Dual voltage card will work in PCI and PCI-X slots
•  Provides up to a 128 byte software FIFO buffer in Windows 2000/XP/2003
•  StarTech.com Lifetime Warranty
•  WHQL approved drivers for a hassle-free installation

Equivalent Product Codes

•  UPC Code065030819282