The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

8 Port PCI RS232 Serial Adapter Card High Speed 16950 cable included


StarTech.com ID:  PCI8S9503V

$225.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
Check Availability

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This high speed 16950 Serial PCI Card uses a 16 Byte buffer simultaneously in both transmit and receive channels, reducing the number of CPU interrupts while improving system performance.

The card lets you connect up to 8 RS-232 serial devices to the host computer, and can be installed in either a 3.3V or 5V PCI/PCI-X slot.

Ideally suited to industrial applications, the buffered Serial PCI card is compatible with a broad range of operating systems, including Windows, DOS, Linux, and Unix operating environments.

Backed by Lifetime Warranty.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Adds eight high speed RS-232 serial ports to your computer
•  Compatible with both 3.3 volt and 5 volt server slots
•  Compatible with most major OS platforms, including Windows, Linux and Unix
•  Designed for critical applications using embedded systems and computer based machinery

Equivalent Product Codes

•  Dell HarmonyA0963853
•  TechData Dis27801A
•  ASI Distribution USA87942
•  D and HPCI8S9503V
•  Ingram Micro USAC99458
•  Synnex USSTA-PCI8S9503V
•  UPC Code065030804370

    

Product appearance and specifications are subject to change without notice.