The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United Kingdom   [change]
 

PCI POST PC System Diagnostics Test Card with 2 x 7 Segment LED


StarTech.com ID:  PCIPOST

  £44.26 exc. VAT
£52.01  inc. VAT
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 

This reliable PCI Post Card is the perfect diagnostics tool for pinpointing Power On Self-Test problems.

A definite time saver, the PCI Post Card is easy to install and delivers simple PC diagnostics in the form of error codes on the built-on LED display. Determining the computer problem is then as simple as referring to the error code chart that's included with the PCI Post Card, eliminating unnecessary troubleshooting steps and preventing non-defective parts from being replaced.

Backed by Lifetime Warranty and free lifetime technical support, StarTech.com's PCI Post card is designed and constructed to provide reliable computer diagnostics.

Please Note: You may have to refer to your motherboard manufacturer's manual for motherboard specific error diagnostic codes when using the PCI Post card.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Identifies problems immediately, eliminating time wasted troubleshooting PC boot problems

Equivalent Product Codes

•  Ingram Micro UKV930258
•  WestCoast LtdPCIPOST
•  Dell UK HarmonyA2587452
•  EntaTechSTH-PCIPOST
•  UPC Code065030792868

    

Product appearance and specifications are subject to change without notice.