The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

7 Port PCI USB Card Adapter


StarTech.com ID:  PCIUSB7

$19.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This PCI USB card adds seven USB 2.0 ports (1 internal USB A Female, 2 internal USB motherboard header, and 4 external USB A Female) to your PCI-capable PC.

Supported by popular operating systems including Windows 98SE/ME/2000/XP/Vista and Linux, the PCI USB 2.0 card is a versatile solution that lets you add USB 2.0 connections without having to upgrade the system motherboard.

An all-in-one solution, the PCI USB card supports USB 2.0 device connections for full data transfer speeds of up to 480Mbps, and is backward compatible with USB 1.1 devices (max. transfer rate 12Mbps), allowing you to connect any USB device to the computer without having to worry about compatibility issues.

Designed and constructed to provide long-lasting USB capability, the adapter card is backed by StarTech.com's free lifetime technical support.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Easily add seven USB 2.0 ports to your desktop computer (4 external ports, 3 internal ports)
•  Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
•  Offers high speed data transfer rates of up to 480 Mbits/sec.
•  PC and Linux compatible

Equivalent Product Codes

•  TechData Dis22188S
•  ASI Distribution USA86760
•  D and HPCIUSB7
•  Ingram Micro USABH4684
•  Synnex USSTA-PCIUSB7
•  UPC Code065030836531

    

Product appearance and specifications are subject to change without notice.