The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m


StarTech.com ID:  PEX1000MMSC

$189.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 

This 1000 Mbps Gigabit Fiber Optic (MM SC) PCIe Ethernet Adapter Card offers the perfect "Fiber-to-the-desk" solution.

A simple solution for connecting a computer directly to a fiber network, the Fiber Gigabit Ethernet Adapter card can be installed in the computer through any PCI Express slot and is perfectly suited to high bandwidth applications with support for Full Duplex operation and gigabit transfer speeds.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Ideal for secure setups - Direct fiber means no electronic interference like standard RJ45 network cards
•  True gigabit speeds via PCI express, unlike similar PCI fiber cards
•  Easy plug and play installation for quick setup
•  Versatile comprehensive transfer support with Full Duplex and gigabit transfer speeds
•  Perfect for remote embedded industrial monitoring systems, and high speed video surveillance
•  Connect a terminal at long distance over high speed gigabit

Equivalent Product Codes

•  Dell HarmonyA2911350
•  TechData Dis97058P
•  ASI Distribution USA82481
•  D and HPEX1000MMSC
•  Ingram Micro USABH1592
•  Synnex USSTA-PEX1000MMSC
•  UPC Code065030832670

    

Product appearance and specifications are subject to change without notice.