The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

PCI Express to PCI Adapter Card


StarTech.com ID:  PEX1PCI1

$50.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 

This PCIe to PCI Adapter Card lets you use low profile PCI expansion cards in a server or desktop motherboard PCI Express slot. Compliant with PCI Express Specification 1.0a and PCI Specification 2.2, the adapter card connects through a PCIe 1x slot to provide a low profile PCI slot in its place. A spare full size bracket for PCI Express card is also included for use in larger desktop or server PCI Express slots.

A versatile solution, the adapter card converts PCIe to PCI or PCI-X; a built-on LP4 power connector links the card to the computer power supply, allowing you to install universal voltage PCI cards (3.3V/5V).

The adapter card offers an economical solution that lets you extend the usability of older or extra PCI Bus cards in newer PCIe capable systems.

To ensure suitable installation in any low profile server or desktop computer, the PCIe/PCI adapter features an innovative bracket design that adapts and secures the low profile PCI or PCI-X card into the converted slot.


Certifications, Reports and Compatibility
View Certification

Equivalent Product Codes

•  Dell HarmonyA2825861
•  TechData Dis96731P
•  D and HPEX1PCI1
•  Ingram Micro USABC6412
•  Synnex USSTA-PEX1PCI1
•  UPC Code065030834629

    

Product appearance and specifications are subject to change without notice.