The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1S1P Mini PCI Express Serial Parallel Card w/ 16950 UART


StarTech.com ID:  PEX1S1PMINI

$89.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This Mini PCI Express 1S1P serial/parallel card turns a mini PCIe slot into one RS232 (DB9) serial port and one Parallel port.

The adapter card features a native PCI Express single chip design that allows you to take advantage of full PCI Express capability, providing improved speed and reliability while reducing the load applied to the CPU by as much as 48% over conventional serial cards which use a bridge chip design.

The adapter card features a native PCI Express single chip design that allows you to take advantage of full PCI Express capability, providing improved speed and reliability while reducing the load applied to the CPU by as much as 48% over conventional serial cards which use a bridge chip design.

Compatible with a broad range of operating systems including Windows 2000/XP/2003/Vista, Linux Kernel 2.6.11 and up, and MAC OS 10.4, the mini-PCI Express Serial/Parallel Card also features an optional low profile bracket that allows the card to be installed in virtually any computer case, regardless of the case form factor.

The mini PCIe Parallel/Serial combo card offers a cost-saving solution for adding legacy serial and parallel support for embedded systems that aren't normally compatible.

Designed and constructed to provide long-lasting durability and reliability, the mini-PCI Express Parallel/Serial card is backed by our Lifetime Warranty and free lifetime technical support.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Compliant with PCI Express 1.1 standards and compatible with most embedded and micro systems.
•  High Performance Single Channel Oxford 950 UART with data transfer rate up to 460.8 Kbps
•  Single UART plus IEEE 1284 parallel this mini PCIe card provide legacy serial and parallel support for new embedded systems

Equivalent Product Codes

•  Dell HarmonyA3112701
•  TechData Dis20674R
•  ASI Distribution USA84646
•  D and HPEX1S1PMINI
•  Ingram Micro USABH3730
•  Synnex USSTA-PEX1S1PMINI
•  UPC Code065030835299

    

Product appearance and specifications are subject to change without notice.