The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2 Port PCI Express Parallel Adapter Card - EPP/ECP


StarTech.com ID:  PEX2PECP

$79.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 

This PCI Express based EPP/ECP/SPP parallel card adds two IEEE 1284 parallel ports to your PC, with support for parallel data communication at speeds of up to 1.5 Mbps – up to 3 times faster than built-in parallel ports!

Installation is a breeze with support for Windows® XP, 2000, 2003 and Vista. Plus, IRQ sharing and plug and play capabilities guarantee convenient, hassle-free connections to any parallel peripheral.

The 2 port PCI Express Parallel adapter card is a complete dual profile solution, providing both standard bracket and low profile brackets for adapting to slimline or small form factor system applications. Backed by StarTech.com’s Lifetime Warranty and FREE LIFETIME tech support.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Standard and low profile bracket included
•  Supports Standard Parallel Port(SPP), Enhanced Parallel Port (EPP), & Enhanced Capability Port (ECP)
•  Use existing parallel devices with PCI Express systems

Equivalent Product Codes

•  Dell HarmonyA0942009
•  TechData Dis08728B
•  D and HPEX2PECP
•  Ingram Micro USAL50063
•  Synnex USSTA-PEX2PECP
•  UPC Code065030821384

    

Product appearance and specifications are subject to change without notice.