The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2S1P PCI Express Serial Parallel Combo Card with Breakout Cable


StarTech.com ID:  PEX2S1P552B

$66.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

The PEX2S1P552B PCI Express Serial/Parallel Combo card combines the functions of a PCI Express Parallel Card and PCI Express Serial Card, for installation in a single PCIe expansion slot.

A suitable addition to small form factor cases, the card offers a low profile design and includes an optional full profile bracket. The card features a single parallel/serial combo port that delivers individual parallel and serial connections using the included break-out style cable - adding two RS232 (DB9) serial ports and one parallel port while avoiding "crowded" connections that can occur with fixed/static connection ports.

The adapter card features a native PCI Express single-chip design that allows you to take advantage of full PCI Express capability, providing improved system and peripheral speed and reliability while reducing the load applied to the CPU by as much as 48% over conventional (bridge chip) adapter cards.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Broad OS Support including 64-bit Windows Operating systems
•  Low profile bracket and single slot needed make it the perfect card for small form factor embedded applications
•  Lower CPU load due to native single-chip, single lane PCI Express design
•  Only one expansion slot is needed to add three additional ports (2 serial, 1 parallel) to any system
•  Use your existing serial and parallel devices with PCI Express desktop PC's
•  Works for any style PC with both low and full profile brackets included

Equivalent Product Codes

•  Dell HarmonyA3112700
•  TechData Dis20982R
•  ASI Distribution USA85422
•  D and HPEX2S1P552B
•  Ingram Micro USABH3948
•  Synnex USSTA-PEX2S1P552B
•  UPC Code065030835749

    

Product appearance and specifications are subject to change without notice.