The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART


StarTech.com ID:  PEX2S552

$51.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This PCI Express based serial adapter card allows you to turn a PCI Express slot into two RS232 (DB9) serial ports. Based on a native single chip design (no bridge chip), this two port serial adapter card allows you to harness the full capability offered by PCI Express (PCIe), and reducing the load applied to the cpu by as much as 48% over conventional serial cards.

The RS232 Serial Adapter Card (PEX2S552) is compatible with a broad range of operating systems including Windows 2000/XP/2003/Vista, Linux Kernel 2.6.11 and up, and MAC OS 10.4 and above.

Plus, the card includes an optional low profile bracket that allows the card to be installed in any PCI Express slot, regardless of the size of the computer case.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Easy to install and use with full step-by-step instructions
•  Native single-Chip, single lane PCI Express
•  Standard and low profile bracket included

Equivalent Product Codes

•  Dell HarmonyA1758822
•  TechData Dis61068L
•  ASI Distribution USA81434
•  D and HPEX2S552
•  Ingram Micro USAR39447
•  Synnex USSTA-PEX2S552
•  UPC Code065030830607

    

Product appearance and specifications are subject to change without notice.