The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3 Port LP PCI Express 12V PoweredUSB Adapter Card - USB PlusPower


StarTech.com ID:  PEX312PUSBLP

$118.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
On Sale $118.99 (Regular $139.99)
Ends November 30, 2009
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This PCI Express based Powered USB Adapter Card adds three Powered USB (USB PlusPower) ports to any computer, through an available PCI Express Slot, and features a low profile design that is ideal for installations in a small form factor computer case.

Drawing power from either the PCI Express slot or the computer power supply, the Powered USB adapter card provides up to 3A of current to each connected device, allowing for up to three Powered USB devices to be installed at a time.

Plus, this PCI Powered USB Adapter Card can be connected to StarTech.com's 2 Port 12V/24V Powered USB Adapter Card (PUSBADAP), to create two additional Powered USB ports, without using an extra PCI Express slot.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Backwards compatible with standard USB 2.0, USB 1.1 and Powered USB peripheral devices
•  Connector locking mechanism prevents cables from being unplugged accidentally
•  Enables a low-cost, standard PC to become a powerful retail system
•  Supports up to 127 devices

Equivalent Product Codes

•  Dell HarmonyA2125354
•  D and HPEX312PUSBLP
•  Ingram Micro USAU45142
•  Synnex USSTA-PEX312PUSBLP
•  UPC Code065030831550

    

Product appearance and specifications are subject to change without notice.