The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1 Port PCI Express eSATA II Controller Card


StarTech.com ID:  PEXESATA1

$27.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This eSATA Controller Card turns a PCI Express (1x) slot into an external SATA port, to provide a quick and hassle-free external storage solution.

Supporting SATA 300 (SATA II) hard drives (backward compatible with SATA /150) and data transfer rates of up to 3Gbps, this PCI Express eSATA Controller Card is the perfect solution for upgrading existing eSATA capability, or simply adding an external SATA port to a PC desktop computer.

Using a native PCI Express single chipset, the controller card provides enhanced compatibility, reliability and performance for your external storage needs. The controller card also features Port Multiplier support with command based switching for connecting multiple external hard drives to a host computer through one eSATA connection.

The PCI Express eSATA Controller Card also features an internal SATA port, which could be used for a conventional (internal) SATA drive installation. Please note that the internal SATA port can not be used at the same time as the external SATA port.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  A reliable way to connect high speed, high capacity external storage
•  Includes SATA cable
•  Standard and Low Profile bracket included
•  Supports SATA II for data throughput speeds of up to 2.5Gbps

Equivalent Product Codes

•  Dell HarmonyA2013726
•  TechData Dis46113K
•  ASI Distribution USA81448
•  D and HPEXESATA1
•  Ingram Micro USAR35860
•  Synnex USSTA-PEXESATA1
•  UPC Code065030830409

    

Product appearance and specifications are subject to change without notice.