The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2 Port PCI Express eSATA Controller Adapter Card


StarTech.com ID:  PEXESATA2

$39.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 2 Port PCI Express eSATA Controller Adapter Card offers simple connectivity between a host computer and eSATA devices. Providing two eSATA ports the adapter card offers a cost-effective solution for connecting hot-pluggable, high-speed storage, and in turn allows for easier data backups and archiving.

With full support for SATA 300 (SATA II) hard drives and data transfer speeds of up to 3 Gbps, the adapter card features a native PCI Express single chipset that provides enhanced compatibility, reliability and performance for external SATA storage needs.

The PCI Express eSATA controller card also features port multiplier capability with command-based switching for connecting multiple external hard drives to a host PC or Mac desktop through a single external SATA connection.

A dual profile solution, the eSATA controller card includes a low profile bracket for adapting to slimline or small form factor system applications.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  A reliable way to add external high speed, high capacity hard disk drives
•  Dual profile allows use in standard and low profile cases
•  Free Lifetime Technical Support
•  StarTech.com's Lifetime Warranty

Equivalent Product Codes

•  Dell HarmonyA1497032
•  TechData Dis03993I
•  ASI Distribution USA81464
•  D and HPEXESATA2
•  Ingram Micro USAQ16738
•  Synnex USSTA-PEXESATA2
•  UPC Code065030826198

    

Product appearance and specifications are subject to change without notice.