The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2 Port 1394b FireWire 800 & 1 Port + 1 Internal Firewire 400 PCI Express Card


StarTech.com ID:  PEXFW800_3

$104.99 (USD)  
In Stock - Check Qty

 
This Product has been replaced with
2b 1a PCI Express 1394 FireWire Adapter Card (PEX1394B3)
On Clearance $104.99
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Have a need for speed? Get the new gold standard in I/O technology with an IEEE 1394b card from StarTech.com. With an unrivaled 800 Mbits/sec of data transfer, the two IEEE 1394b ports provide highly efficient, reliable communication over a length of up to 300 feet (100 m). The card also provides a 400 Mbits/sec IEEE 1394a port for your older FireWire peripherals.

The PCI1394B_3 supports the most demanding IEEE 1394b peripherals like portable hard drives, DV camcorders, digital cameras and CD-RW/DVD-RW drives. Creating your own high-speed laptop digital media center has never been easier.

This versatile card works in PCI Express slots with different lane widths (x1, x2, x4, x8, x16), and is fully compliant with one lane 2.5Gb/s it is backed by our lifetime warranty and FREE LIFETIME technical support.



The StarTech.com Advantage
•  Easily add FireWire 800 ports to your desktop computer
•  Backward compatible with 1394a devices

Equivalent Product Codes

•  UPC Code065030817714