The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2 Port PCI Express SuperSpeed USB 3.0 Card Adapter


StarTech.com ID:  PEXUSB3S2

$44.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

Providing speeds up to 10x faster than that of USB 2.0, this PCI Express USB 3.0 card enables you to access your data and transfer files much faster than USB 2.0, by adding two USB 3.0 ports to your PCI Express capable PC.

Featuring a native NEC PCI Express host controller chipset, the new USB 3.0 standard supports transfer rates of up to 5Gbps, while still providing connectivity and support for the older USB 2.0 (480Mbps) and 1.1 (12Mbps) devices.

In addition to providing a much faster transfer rate the PEXUSB3S2 USB 3.0 card also supplies 900mA of power per USB port, allowing more and more external devices to operate without the need of an additional power source.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  A Low Profile bracket is also included for installing the card in low profile or small form factor systems
•  Communicate with 127 different USB devices through one USB 3.0 interface, instead of a one to one (point to point) like eSATA
•  Proving 80% more power than USB 2.0 card, this USB 3.0 controller card will reduce the need for additional external power adapters

Equivalent Product Codes

•  Dell HarmonyA3337171
•  TechData Dis23168S
•  ASI Distribution USA87067
•  D and HPEXUSB3S2
•  Ingram Micro USACK9048
•  Synnex USSTA-PEXUSB3S2
•  UPC Code065030837125

    

Product appearance and specifications are subject to change without notice.