The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

4 Port PCI Express Low Profile High Speed USB Card


StarTech.com ID:  PEXUSB4DP

$64.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

The PEXUSB4DP is a low profile 4 port USB card designed for versatility and performance.

Providing simple system expansion for added peripheral connections, this PCI Express USB card adds 3 external USB 2.0 slots and 1 internal USB 2.0 slot, with support for high speed USB 2.0 data transfer rates of up to 480 Mbps, and includes WHQL certified drivers and easy plug and play installation.

Capable of adapting to virtually any PC case form factor, the low profile USB card includes a standard profile bracket for installation in full form factor cases.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Dual profile design provides adaptability to both small and full form factor systems
•  Easily add four USB 2.0 ports to your desktop computer
•  Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
•  Offers high speed data transfer rates of up to 480 Mbits/sec

Equivalent Product Codes

•  Dell HarmonyA3287674
•  TechData Dis17027S
•  ASI Distribution USA86383
•  D and HPEXUSB4DP
•  Ingram Micro USABH4477
•  Synnex USSTA-PEXUSB4DP
•  UPC Code065030836661

    

Product appearance and specifications are subject to change without notice.