The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

IDE to CF Adapter Card with a PCI Bracket


StarTech.com ID:  PLATEIDE2CF

$28.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 

This Compact Flash to IDE adapter connects to any standard 40 pin or 44 pin IDE connection on a desktop computer, allowing a Compact Flash card to be used as bootable storage in place of an IDE hard drive!

A Do-it-yourself SSD solution, the CF to IDE adapter can be powered by a 4-pin floppy connector or through a 44-pin IDE port, and can be mounted to the computer rear panel using the included PCI bracket - allowing Compact Flash, Compact Flash 2, or IBM MicroDrive media to be inserted into the CF slot.

The adapter function is completely transparent to the operating system, and jumper settings are provided allowing you to designate the installed MicroDrive or CF cards to act as a Master or Slave drive.


Certifications, Reports and Compatibility
View Certification

Equivalent Product Codes

•  Dell HarmonyA2376697
•  TechData Dis07425B
•  D and HPLATEIDE2CF
•  Synnex USSTA-PLATEIDE2CF
•  UPC Code065030812832

    

Product appearance and specifications are subject to change without notice.