|
|
|
StarTech.com's thin, universal 3-in-1 KVM switch cables are designed to be the highest quality tangle-free KVM switch cables available. These cables combine separate keyboard, monitor, and mouse in to one cable split apart at each end, which helps to reduce confusing tangling – making troubleshooting and maintenance easier. Their thin cable construction saves spaces and gives a neater appearance in the cable’s application. The single-cable construction also increases flexibility while the reduced weight limits the stress placed on KVM switch connectors
This design makes them inherently tangle-free and easier to manage since the total cable count is reduced to 1/3 PC99 compliant color-coded connector ends. They are compatible with any KVM switch capable of using standard console connections like the StarView, OmniView, SwitchView, Compaq, IBM, or the MasterView.
The VGA video section of the cable is coaxial which eliminates picture “ghosting” and fuzzy images. The universal thin KVM switches are available in a wide range of lengths from 2 to 25 feet and offer PS/2 connections.
Certifications, Reports and Compatibility
The StarTech.com Advantage
|
•
| 3-in-1 design reduces tangling |
|
•
| Coaxial video wires provides crystal clear display quality |
|
•
| Single cable design improves flexibility |
|
•
| Ultra-thin construction saves space and has a neater appearance |
Equivalent Product Codes
|
•
| Dell Harmony | A1124051 |
|
•
| TechData Dis | 120211 |
|
•
| D and H | PS23N1THIN25 |
|
•
| UPC Code | 065030794411 |
Product appearance and specifications are subject to change without notice.
|