The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

25 ft. PS/2 Ultra-Thin 3-in-1 KVM Cable


StarTech.com ID:  PS23N1THIN25

$69.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
StarTech.com's thin, universal 3-in-1 KVM switch cables are designed to be the highest quality tangle-free KVM switch cables available. These cables combine separate keyboard, monitor, and mouse in to one cable split apart at each end, which helps to reduce confusing tangling – making troubleshooting and maintenance easier. Their thin cable construction saves spaces and gives a neater appearance in the cable’s application. The single-cable construction also increases flexibility while the reduced weight limits the stress placed on KVM switch connectors

This design makes them inherently tangle-free and easier to manage since the total cable count is reduced to 1/3 PC99 compliant color-coded connector ends. They are compatible with any KVM switch capable of using standard console connections like the StarView, OmniView, SwitchView, Compaq, IBM, or the MasterView.

The VGA video section of the cable is coaxial which eliminates picture “ghosting” and fuzzy images. The universal thin KVM switches are available in a wide range of lengths from 2 to 25 feet and offer PS/2 connections.



The StarTech.com Advantage
•  3-in-1 design reduces tangling
•  Coaxial video wires provides crystal clear display quality
•  Single cable design improves flexibility
•  Ultra-thin construction saves space and has a neater appearance

Equivalent Product Codes

•  Dell HarmonyA1124051
•  TechData Dis120211
•  D and HPS23N1THIN25
•  Ingram Micro USA817686
•  Synnex USSTA-PS23N1THIN25
•  UPC Code065030794411