The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

6 ft 24V to 2x4 PoweredUSB Cable


StarTech.com ID:  PUSB2X424V06

$26.34 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
On Sale $26.34 (Regular $30.99)
Ends November 30, 2009
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 6ft 24V to 2x4 Powered USB Cable features one 24v Powered USB Connector as well as one 2x4 Pin Connector, providing a durable 6ft connection for Powered USB devices.

Providing both USB data and USB device power through a single cable, Powered USB technology is emerging as the industry standard in a broad range of environments including retail POS, industrial, security and medical, based on true plug-and-play connectivity.

StarTech.com's versatile line of powered USB cables offers the high quality design and construction needed to usher in a new generation of USB connectivity, providing superb grounding and protection for all components as well as protection against the normal wear and tear that can result from repeated insertions and removals. This 24V to 2x4 Powered USB Cable is backed by StarTech.com's Lifetime Warranty.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Backed by StarTech.com's Lifetime warranty!
•  Compatible with USB 1.1/2.0 standards and Powered USB peripheral devices
•  Has a unique cable locking feature

Equivalent Product Codes

•  Dell HarmonyA1497067
•  TechData Dis62024H
•  D and HPUSB2X424V06
•  Synnex USSTA-PUSB2X424V06
•  UPC Code065030826716

    

Product appearance and specifications are subject to change without notice.