The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

12 ft 12V to M Barrel+USB Powered USB Cable - Plus Power


StarTech.com ID:  PUSBMYB12V12

$43.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
Check Availability

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 12ft 12V to M Barrel+USB Powered USB Cable features one 12v Powered USB Connector as well as one M Barrel+USB Connector, providing a durable 12ft connection for Powered USB devices.

Providing both USB data and USB device power through a single cable, Powered USB technology is emerging as the industry standard in a broad range of environments including retail POS, industrial, security and medical, based on true plug-and-play connectivity.

StarTech.com's versatile line of powered USB cables offers the high quality design and construction needed to usher in a new generation of USB connectivity, providing superb grounding and protection for all components as well as protection against the normal wear and tear that can result from repeated insertions and removals. This 12V to M Barrel+USB Powered USB Cable is backed by StarTech.com's Lifetime Warranty.


Certifications, Reports and Compatibility

The StarTech.com Advantage
•  Provides both Data and Power to your peripherals by only using one cable

Equivalent Product Codes

•  UPC Code065030837149

    

Product appearance and specifications are subject to change without notice.