The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3 Drive SCA U160 SCSI Lockable Backplane


StarTech.com ID:  RAIDBAY3

Not Available  

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
StarTech.com’s RAIDBAY3 is the perfect solution for building hot-swap SCSI RAID arrays. Up to (3) 3.5 inch drives can be installed in this all aluminum chassis, each in their own independent removable drive drawer. The frame and drawer design of the 5.25 inch full height (2 bay slots) chassis can increase the number of drives that can be installed inside a case by 33%

Front and rear ball bearing fans ensure plenty of air movement over the drives to maintain ideal operating temperatures for long service life and less downtime.



The StarTech.com Advantage
•  Increases space efficiency by 33%
•  Reliability and lifespan of the drives are extended by the high airflow heatsink/fan design of the chassis
•  Solid stainless steel construction

Equivalent Product Codes

•  UPC Code065030789219