Advanced Search
My Cart:
0 Items
Quick Buy
Log In
United States
[change]
Product Navigation
All Products
New Products
Product Specials
Hard-to-Find Products
Parts
I/O Cards
Power Supplies
Data Storage
Computer Cases
Fans and Coolers
Serial ATA (SATA)
USB and FireWire
Networking
+ See All
Cables
USB Cables
Powered USB
FireWire Cables
Network Cables
KVM Switch Cables
Gender Changers
SCSI Cables
+ See All
Audio/Video
Video Converters
Video Splitters
Video Extenders
A/V Switches
Cable Zen
A/V Cables
+ See All
KVM/Server Mgmt
KVM Switches
IP KVM Products
KVM Rack Consoles
KVM/Server Racks
KVM Switch Cables
+ See All
Search by Vertical
Point-of-Sale
Security
Mobile Computing
3 Drive Black SCA U160 SCSI Lockable Backplane
StarTech.com ID:
RAIDBAY3BK
$242.99
(USD)
Check Availability
Prices may be lower from resellers - Click Below
More Resellers
View Distributors
View Photo Gallery
View Printable Spec Sheet
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
StarTech.com’s black RAIDBAY3BK is the perfect solution for building hot-swap SCSI RAID arrays. Up to (3) 3.5 inch drives can be installed in this all aluminum chassis, each in their own independent removable drive drawer. The frame and drawer design of the 5.25 inch full height (2 bay slots) chassis can increase the number of drives that can be installed inside a case by 33%
Front and rear ball bearing fans ensure plenty of air movement over the drives to maintain ideal operating temperatures for long service life and less downtime.
The StarTech.com Advantage
•
Increases space efficiency by 33%
•
Reliability and lifespan of the drives are extended by the high airflow heatsink/fan design of the chassis
•
Solid stainless steel construction
Equivalent Product Codes
•
Dell Harmony
A1281748
•
TechData Dis
61951H
•
UPC Code
065030796910
Email newsletter signup
Contact Us
Site Map
Privacy Policy
Careers
Quality Commitment
+Site Feedback