The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Refurbished DuraView 19" Folding LCD Rack Console with 16 Port Multi-Platform KVM


StarTech.com ID:  RKCONS1916R

$1,049.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
The 1U LCD Rack Console by StarTech.com is a 19"" wide drawer designed for applications where cabinet space is at a premium. The RKCONS1916R offers a 16 Port KVM module, has an eye-catching 19-inch active-matrix LCD monitor, full size 106-key keyboard, and a mouse touchpad. When the RKCONS1916R is not in use, you can close the console like a laptop and slide it into the cabinet and out of your way.

The LCD Rack Console is able to work with virtually any existing KVM switch and any standard rack or cabinet that is 30"" or greater in depth. The product is capable of managing up to 136 servers through eight cascaded 16-port KVMs. All refurbished RACKCONS LCD Consoles have been individually tested by StarTech.com technicians and are guaranteed to be fully functional. Units include complete mounting hardware and accessories as intended with the original (non-refurbished) product, and are provided in the original packaging. Refurbished units may have small scratches in the black paint on the metal casing, but all other components are as new. Every refurbished RACKCONS LCD Console is backed by a 90-day replacement warranty, plus free lifetime technical support.
Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Generates less heat than CRT displays, reducing cooling requirements
•  Improve space efficiency inside cabinets, allowing larger systems to fit into less cabinet space
•  Improves cabinet ergonomics by placing keyboard and display close together
•  Removable 16 port KVM module to add more flexibility on required number of ports

Equivalent Product Codes

•  UPC Code065030834049

    

Product appearance and specifications are subject to change without notice.