The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet


StarTech.com ID:  RKLCDBK

$53.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 19in LCD mounting bracket lets you mount almost any retail LCD or Touch screen panel into a server/storage rack/cabinet. The LCD mounting bracket is designed to support 100mm and 75mm VESA mounted LCD panels, and meets ANSI/EIA RS-310-D standards rack mounting; the bracket features a unique adjustable design that enables an LCD panel to be mounted into the cabinet at various depths - allowing the rack/cabinet door to be closed, ensuring optimal server/equipment storage.

A versatile option, the LCD mounting bracket also supports wall-mounted LCD installation, by inverting the adjustable bracket or by adding this bracket to a wall mount bracket or rack, such as the 6U (10 inch) Wallmount Bracket for 19" Rack Equipment (WALLMOUNT6) or 8U Open Frame Wall Mount Equipment Rack (RK812WALLO).

Constructed from solid cold pressed steel (SPCC), the server rack LCD mount is designed for long-lasting dependability and backed by StarTech.com's Lifetime warranty.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Engineered to meet the EIA and VESA standards, this LCD bracket will work with most 17 and 19 inch LCD monitors
•  This economical LCD mounting bracket provides an inexpensive solution for mounting a LCD display into a rack solution
•  This LCD mount is constructed from solid cold pressed steel (SPCC) for durability and backed by StarTech.com’s lifetime warranty
•  Use for uptime/process monitoring with big screens over 19" when mounted outwards

Equivalent Product Codes

•  Dell HarmonyA2910440
•  TechData Dis97311P
•  ASI Distribution USA82926
•  D and HRKLCDBK
•  Ingram Micro USABH1783
•  Synnex USSTA-RKLCDBK
•  UPC Code065030834896

    

Product appearance and specifications are subject to change without notice.