The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3.5in eSATA USB Dual Removable SATA RAID External Hard Drive Enclosure


StarTech.com ID:  S352U2RER

$123.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This eSATA/USB External Dual SATA Hot-swap Hard Drive Enclosure lets you install two 3.5in SATA (SATA, SATA II) drives, each at a capacity of 2 TB (for a total max capacity of 4TB), with support for a broad range of RAID applications including RAID 0, RAID 1, BIG, JBOD, SAFE33 & SAFE50.

Delivering maximum versatility, the Dual SATA External Hard Drive Enclosure can be connected to a computer using either eSATA or USB 2.0, and features built-in port multiplier support that allows both of the installed SATA hard drives to be connected using a single eSATA connection to your computer (if using an eSATA connection).

The hot-swappable trays allow you to quickly remove and install hard drives without having to reboot or disconnect the drive enclosure. Plus, the dual SATA hard drive enclosure offers built-in RAID support, which will rebuild the RAID array in the event a new drive is inserted - providing seamless uninterrupted communication with your PC and data.

The eSATA USB Dual SATA HDD Enclosure features a sturdy and attractive silver aluminum casing that looks great in any environment and helps protect installed SATA hard drives and their valuable data content from in-transit damage, while providing maximum heat dissipation.

Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!

StarTech.com's eSATA/USB External Dual SATA Hot-swap Hard Drive Enclosure includes a large, built-in 50mm fan that re-distributes the heat build-up that's generated as a result of typical drive operation, which is especially important when using high capacity (Terabyte) hard drives (750GB to 2 TB), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and preserve stored data integrity.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Includes universal power adapter for use in North America, UK and Europe
•  Independent fan power off/on controls for times when the enclosure is not in use
•  PC and MAC compatible
•  Supports both eSATA and USB 2.0 for optimal versatility and accessibility from one enclosure
•  This enclosure supports plug and play installation and hot-swap drive replacement for easy installation and support

Equivalent Product Codes

•  Dell HarmonyA3000636
•  TechData Dis63332Q
•  ASI Distribution USA83656
•  D and HS352U2RER
•  Ingram Micro USABH2702
•  UPC Code065030835091

    

Product appearance and specifications are subject to change without notice.