The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3.5in 4 Drive eSATA USB FireWire External SATA RAID Enclosure


StarTech.com ID:  S354UFER

$359.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

StarTech.com's S354UFER External SATA RAID Enclosure is a high-performance external RAID storage solution, supporting up to four 3.5" SATA hard drives up to a maximum total combined capacity of 8 TB (2 TB per drive).

The 4-bay RAID enclosure can be connected to the host/source computer through USB, eSATA or FireWire and automatically builds your SATA RAID array based on your selection (Spanning, RAID 0, RAID 1, RAID 1+0, RAID 3, and RAID 5 supported), delivering a simple, yet flexible external storage solution.

Designed for convenience, the enclosure features front panel LED indicators that provide RAID information and simple hard drive status and activity monitoring. The enclosure also features a built-in 3-speed 80mm fan with automatic or manual controls that allow you to customize the speed of the fan as necessary, ensuring suitable operating temperatures for optimized drive performance.



The StarTech.com Advantage
•  Automatic and Manual speed controls for the internal 80mm fan provides additional cooling while reducing fan noise.
•  Built-in fan provides the required cooling necessary for large capacity hard drives (750Gb to 2 TB)
•  Includes universal power adapter for use in North America, UK and Europe
•  PC and MAC compatible
•  Reserve power with the automatic power off feature that enables the enclosure to turn off the hard drives and enter a power saving mode while the connected computer is off or disconnected
•  With automatic interface switching, the enclosure will automatically switch to the connected interface if no other interface is currently active.

Equivalent Product Codes

•  Dell HarmonyA3287693
•  TechData Dis17035S
•  ASI Distribution USA86369
•  D and HS354UFER
•  Ingram Micro USABH4485
•  Synnex USSTA-S354UFER
•  UPC Code065030836364

    

Product appearance and specifications are subject to change without notice.