This external hard drive enclosure transforms a 2.5in SATA (SATA, SATA/150, SATA II, SATA/300) hard drive into the perfect portable storage solution.
Ideal for storing digital multimedia and other demanding applications, the enclosure lets you get the most out of your hard drive, connecting to a host computer using USB 2.0 (also backward compatible with USB 1.1), for maximum data transfer rates of 480Mbps. The enclosure supports up to 500GB maximum hard drive capacity.
Plus, the external hard drive enclosure includes a USB Y-cable, that when both USB male connectors are connected to the host computer eliminates the need for an external power adapter.
|
•
| LED indicators that alternately shows the power and drive activity status of the hard drive |
|
•
| One of the smallest 2.5in external hard drive solutions available |
|
•
| PC and MAC Compatible |
|
•
| Powered from USB port, and included Y cable allows you to draw power from second USB port so no external power adapter is required. |
|
•
| Provides an extremely affordable external storage solution in a truly durable and portable design - a perfect match with black colored notebooks/laptops |