The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2.5" eSATA/USB External Hard Drive Enclosure for SATA HDD


StarTech.com ID:  SAT2510U2E

$31.99 (USD)  
In Stock - Check Qty

 
On Price Drop $31.99
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Transform virtually any 2.5" SATA II (SATA /300) or SATA (SATA /150)notebook hard drive into the perfect portable storage solution! Ideal for storing digital multimedia and other demanding applications, this versatile enclosure gives you the added option of connecting to a host computer using either USB 2.0 (also backward compatible with USB 1.1), or using eSATA at a very fast data transfer speed of 3Gb/sec.

A truly portable solution, the SAT2510U2E features a lightweight, yet durable aluminum construction, in a stylish silver small form factor design that fits perfectly into your pocket or notebook bag when not in use. And, to eliminate the hassle of having to find a power outlet when you are ready to back up your data or load your stored files, the enclosure requires no external power supply, as it is powered through its USB connection to the computer.


The StarTech.com Advantage
•  LED indicators that alternately shows the power and drive activity status of the hard drive
•  Powered from USB port, and included USB to power cable that allows you to draw power from second USB port so no external power adapter is required.
•  Provides an extremely affordable external storage solution in a truly durable and portable design

Equivalent Product Codes

•  Dell HarmonyA1660618
•  TechData Dis03690I
•  D and HSAT2510U2E
•  Ingram Micro USAQ43003
•  Synnex USSTA-SAT2510U2E
•  UPC Code065030826945