|
|
|
Supporting the latest generation of hard drive storage up to Terabyte (1TB) SATA hard drives, the SAT3510U2 is a reliable add-on storage solution for backups and expanded external storage, housing the drive in a lighweight but durable aluminum enclosure.
Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!
The SAT3510U2 includes a built-in 40mm fan that re-distributes the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage (750GB, 1TB hard drives), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.
The StarTech.com Advantage
|
•
| Hot swappable with USB plug and play interface |
|
•
| Supports almost any Universal fitting for 3.5" SATA I/II hard drives |
Equivalent Product Codes
|
•
| Dell Harmony | A1497048 |
|
•
| TechData Dis | 03981I |
|
•
| D and H | SAT3510U2 |
|
•
| Ingram Micro USA | Q18945 |
|
•
| Synnex US | STA-SAT3510U2 |
|
•
| UPC Code | 065030826761 |
|