The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3.5in USB to SATA External Hard Drive Enclosure w/ One Button Backup


StarTech.com ID:  SAT3510U2B

$42.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This USB 2.0 External SATA Hard Drive Enclosure supports the latest generations of hard drive storage up to 2TB (2 Terabytes), and allows automated data/file backups at the touch of a button. The HDD enclosure connects to a host computer through USB 2.0 and supports 3.5in Serial ATA hard drives, providing a cost-effective way to take advantage of the high capacity offered by the newest SATA hard drives.

The enclosure includes highly configurable software that lets you pre-define backup tasks - allowing for fast, automated backup and archiving of valuable data when the One Touch Backup feature is activated.

The External hard drive enclosure features a built-in 40mm fan that re-distributes the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage (750GB to 2TB hard drives), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity and drive lifespan.

Constructed of durable but lightweight aluminum, this external storage solution is an ideal add-on for maintaining data integrity, mobilizing data, or convenient backup.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Back-Up your data at the touch of a button
•  Supports almost any Universal fitting for 3.5" SATA I/II hard drives

Equivalent Product Codes

•  Dell HarmonyA1289241
•  TechData Dis617462
•  D and HSAT3510U2B
•  Ingram Micro USAN30785
•  Synnex USSTA-SAT3510U2B
•  UPC Code065030825269

    

Product appearance and specifications are subject to change without notice.