The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

InfoSafe 3.5" Silver USB External Hard Drive Enclosure for SATA HDD


StarTech.com ID:  SAT3510U2B

$49.99 (USD)  
In Stock - Check Qty

 
On Price Drop $49.99
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

Supporting the latest generation of hard drive storage up to Terabyte (1TB) SATA hard drives, SAT3510U2B is an external hard drive that allows backup of valuable data at the touch of a button! This HDD Enclosure connects to a host computer through USB 2.0 and supports 3.5" SATA (SATA, SATA II/ SATA/300) drives to provide a cost-effective way to take advantage of the high capacity offered by the newest SATA hard drives.

Plus, SAT3510U2B includes highly configurable software that offers the ability to pre-define backup tasks - allowing for fast, easy backup and archiving of valuable data

Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!

The SAT3510U2B includes a built-in 40mm fan that re-distributes the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage (750GB, 1TB hard drives), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.

Constructed of durable but lightweight aluminum, this external storage solution is an ideal add-on for maintaining data integrity, mobilizing data, or convenient backup.




The StarTech.com Advantage
•  Back-Up your data at the touch of a button
•  Supports almost any Universal fitting for 3.5" SATA I/II hard drives

Equivalent Product Codes

•  Dell HarmonyA1289241
•  TechData Dis617462
•  D and HSAT3510U2B
•  Ingram Micro USAN30785
•  Synnex USSTA-SAT3510U2B
•  UPC Code065030825269