The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

InfoSafe 3.5" eSATA & USB 2.0 SATA Drive Enclosure w/OTB


StarTech.com ID:  SAT3510U2E

$49.99 (USD)  
In Stock - Check Qty

 
On Price Drop $49.99
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Supporting the latest generation of hard drive storage up to Terabyte (1TB) SATA hard drives, use any 3.5" SATA II (SATA /300) or SATA (SATA /150) hard drive to set up predefined file transfers at the touch of a button - making routine backups and data dumps a convenient way to protect your valuable data.
This versatile storage solution can be connected to the host computer using either eSATA or USB, providing outstanding data transfer rates of up to 3Gbps.

Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!
The SAT3510U2E includes a built-in large 80mm fan that re-distributes the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage (750GB, 1TB hard drives), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.

Featuring a durable aluminum housing to optimize heat dissipation and prevent damage to the installed drive while in transit, this drive enclosure is the dependable way to ensure your data protection strategy is successful.


The StarTech.com Advantage
•  Take advantage of faster 3Gbps data transfer rates and longer, shielded cabling (6ft) with computers configured with eSATA (SATA II) port

Equivalent Product Codes

•  TechData Dis617223
•  D and HSAT3510U2E
•  Ingram Micro USAM59888
•  Synnex USSTA-SAT3510U2E
•  UPC Code065030824026