The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3.5in Black USB 2.0 to Dual SATA Hard Drive Enclosure with RAID


StarTech.com ID:  SAT3520U2R

$85.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This Dual SATA External RAID Hard Drive Enclosure offers a practical external RAID solution, allowing you to install two Serial ATA hard drives for connection to a host computer through high speed USB 2.0.

Delivering easy to use, yet versatile external RAID storage, the enclosure automatically configures your RAID array based on your selection (JBOD, Striping (RAID 0), Spanning (non RAID), and Mirror (RAID 1) modes supported).

To simplify monitoring of drive activity, the enclosure features six front panel LED indicators that provide constant operation and status updates.

The enclosure supports any standard 3.5in SATA (SATA/SATA II) hard drive up to 2TB capacity each (total capacity 4TB), allowing you to customize your external storage solution based on your preference of hard drive manufacturer without having to worry about compatibility issues.

An out-of-the-box external RAID solution, the enclosure includes a USB 2.0 cable and the necessary power adapter.

To help protect installed hard drives from the gradual heat build-up that occurs as a result of typical drive operation, the dual drive enclosure features a built-in 40mm fan. This is especially important with large capacity (750GB to 2TB), or faster "spinning" drives (e.g. 7200RPM), as it can help optimize drive operability and preserve hard drive lifespan.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Combined capacity of up to 4 TB using two 2.0 TB SATA hard drives in RAID 1. (Note: Max. 2 TB total in RAID 0)
•  Easy plug and play installation requires no drivers, for a quicker storage solution
•  PC and MAC compatible
•  Supports 3.5" SATA I and SATA II Hard drives

Equivalent Product Codes

•  Dell HarmonyA1497049
•  TechData Dis04040I
•  ASI Distribution USA83667
•  D and HSAT3520U2R
•  Ingram Micro USAQ41223
•  Synnex USSTA-SAT3520U2R
•  UPC Code065030826914

    

Product appearance and specifications are subject to change without notice.