The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3.5in 4 Drive eSATA RAID External Hard Drive Enclosure w/ Controller


StarTech.com ID:  SAT3540ER

$199.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This eSATA External RAID HDD Enclosure/Mobile Rack delivers a high performance external RAID solution that lets you install up to four SATA hard drives for connection to the host computer through eSATA.

The 4 drive mobile rack automatically configures your RAID array based on your selection (Spanning, RAID 0, RAID 1, RAID 0+1 as well as JBOD arrays supported), delivering a simple yet flexible RAID storage solution.

With support for up to four 2TB SATA hard drives (maximum combined capacity 8 Terabytes in RAID 1), the enclosure features individual removable drive trays that make hot swapping or interchanging failed or extra hard drives easy.

An economical external storage solution, the enclosure supports any 3.5in SATA hard drive, allowing you to customize the storage appliance based on your preference of hard drive manufacturer.

To ensure a safe and sturdy operating environment for installed hard drives, the enclosure features a built-in 80mm ball bearing fan that enhances hard drive cooling, and offers a high quality aluminum body and attractive front panel design.

An out-of-the box external RAID solution, the storage appliance includes the companion PCI Express SATA controller card (with port multiplier support), as well as an eSATA cable and the necessary power adapter.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  PCI-Express eSATA Host Controller Card is provided
•  Single rear eSATA interface to host fully supporting Port Multiplier functionality and capability to manage access to each hard drive

Equivalent Product Codes

•  Dell HarmonyA2125416
•  TechData Dis00339P
•  ASI Distribution USA81481
•  D and HSAT3540ER
•  Ingram Micro USAU46566
•  UPC Code065030832038

    

Product appearance and specifications are subject to change without notice.