The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

InfoSafe 5 Drive 2.5"/3.5" eSATA RAID SATA HDD Enclosure


StarTech.com ID:  SAT3550ESR

$439.95 (USD)  
In Stock - Check Qty

 
This Product has been replaced with
InfoSafe 3.5" 4 Drive eSATA Multi RAID External Hard Drive Enclosure (SAT3540ER)
On Price Drop $439.95
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Supporting the latest generation of hard drive storage up to Terabyte (1TB) SATA hard drives, this 5 Drive, eSATA to SATA external drive enclosure offers enhanced data protection, high-performance storage and plug-and-play functionality, as well as super high speed data transfer speeds of up to 3Gbps between host computer and enclosure. Well suited for RAID 0, RAID 1, RAID 10 and JBOD applications, the SAT3550ESR includes a port multiplier supported PCI Express-based host controller card to create a single eSATA interface with the enclosure, accommodating large capacity drives for a total installed capacity of up to an impressive 5 Terabytes.

Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!
The SAT3550ESR includes Dual 80mm built in fans that re-distribute the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage (750GB, 1TB hard drives), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.

The Enclosure can house a mix of 2.5" and 3.5" drives, with convenient front access using swing open door and slide-out drive trays. However, your data integrity is protected with a lockable front panel door, to ensure that installed drives are secure against intrusion, while LED indicators provide easy monitoring of drive status and operation.


The StarTech.com Advantage
•  Bays holds any mix of both 2.5” and 3.5” SATA hard drives
•  For users requiring mega amounts of external storage but limited space and budget
•  Single rear eSATA interface to host to manage access to each hard drive
•  Supports any RAID controller with Sil 3132 chipset

Equivalent Product Codes

•  TechData Dis61903H
•  D and HSAT3550ESR
•  Ingram Micro USAN31055
•  UPC Code065030824873