The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

5.25in Silver eSATA USB 2.0 to SATA Optical Drive Enclosure


StarTech.com ID:  SAT5210U2E

$69.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This versatile drive enclosure offers a cost-effective way to turn any SATA II 3.5in hard drive (up to 1.5TB) or 5.25in optical drive (Blu-ray DVDRW, CD-ROM, CD-RW, DVD-ROM, DVD-RW), into an external solution.

The drive enclosure can be connected to a host computer through either USB 2.0 or eSATA, and supports the full capability of both interfaces (maximum data transfer capability up to 3 Gbps with eSATA, up to 480 Mbps through USB 2.0).

To help ensure dependable drive operation, the enclosure provides a sturdy yet attractive aluminum casing and a 40mm fan to help keep the installed hard drive or optical drive cool./p>

Drives can be installed in the enclosure in minutes, and includes the added convenience of a stereo headphone jack for computer-free CD playback.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Obtain transfer speeds up to 3 Gbps with eSATA, 480 Mbps with USB 2.0
•  Support Blue Ray DVDRW drives

Equivalent Product Codes

•  Dell HarmonyA1655811
•  TechData Dis03691I
•  ASI Distribution USA81482
•  D and HSAT5210U2E
•  Ingram Micro USAQ43004
•  Synnex USSTA-SAT5210U2E
•  UPC Code065030827430

    

Product appearance and specifications are subject to change without notice.