|
|
|
This versatile solution provides a cost-effective way to turn any SATA II 3.5" hard drive (including 1.5 terabyte), or 5.25" optical drive (Blu-ray DVDRW, CD-ROM, CD-RW, DVD-ROM, DVD-RW), into an external solution. Equipped with both USB 2.0 and eSATA interfaces for maximum data transfer capability (up to 3 Gbps with eSATA, up to 480 Mbps with USB 2.0) and convenient connectivity to the host computer, SAT5210U2E protects installed drives with a sturdy yet attractive aluminum casing and a 40mm fan to help cool the drive for optimal performance.
SAT5210U2E can be installed in minutes, and provides the added convenience of a stereo headphone jack for computer-free CD playback.
The StarTech.com Advantage
|
•
| Obtain transfer speeds up to 3 Gbps with eSATA, 480 Mbps with USB 2.0 |
|
•
| Support Blue Ray DVDRW drives |
Equivalent Product Codes
|
•
| Dell Harmony | A1655811 |
|
•
| TechData Dis | 03691I |
|
•
| D and H | SAT5210U2E |
|
•
| Ingram Micro USA | Q43004 |
|
•
| Synnex US | STA-SAT5210U2E |
|
•
| UPC Code | 065030827430 |
|