The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

eSATA USB to SATA Hard Drive Docking Station for Dual 2.5 or 3.5in HDD


StarTech.com ID:  SATADOCK22UE

$77.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This dual drive SATA HDD Dock provides fast, convenient access to 2.5” or 3.5" SATA (SATA, SATA II, SATA III) hard drives (HDD) or solid state drives (SSD) through either USB or eSATA, without ever having to open a computer case or mount hard drives in an enclosure.

Supporting one or two drives, SATADOCK22UE can be connected to the host computer through either USB 2.0 or eSATA - then, it's just a matter of inserting the desired 2.5" or 3.5" SATA drives (or combination of both) into one of the two (or both) docking station slots for instant access.

"...the SATADOCK22UE is at the top of [the] heap when considering construction quality, ease of use and performance. Final Score: 9.0 out of 10."
BenchmarkReviews.com

The docking station supports plug and play installation on most operating systems, making it a perfect solution for data recovery, drive imaging, software testing, or any environment that requires fast access to massive amounts of data (uninstalled or archived hard drives etc.). Plus, SATADOCK22UE features a small form factor design that requires minimal desk space for permanent connection to the host computer and provides enough hard drive surface exposure to optimize dissipation of operating heat.

SATADOCK22UE supports any 2.5" or 3.5" SATA drive and data transfer speeds of up to 1.5 Gbps (using eSATA) and 480Mbps (using USB 2.0) between host and dock - ensuring effortless data dumps or backups and hassle-free file transfers.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Support for up to two 2.5/3.5" drives over USB 2.0 or eSATA interfaces
•  A top slot-loading design and unique drive ejection mechanism provides quick and easy access to the data without having to install drives into an enclosure or tray
•  Backed by a StarTech.com 1 year warranty and free lifetime technical support

Equivalent Product Codes

•  Dell HarmonyA2521676
•  TechData Dis41065N
•  ASI Distribution USA81483
•  D and HSATADOCK22UE
•  Ingram Micro USAU77379
•  Synnex USSTA-SATADOCK22UE
•  UPC Code065030832335

    

Product appearance and specifications are subject to change without notice.