The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

USB to SATA External Hard Drive Docking Station for 2.5 or 3.5in HDD


StarTech.com ID:  SATADOCKU2

$31.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This external hard drive dock adapter functions as a SATA HDD docking station - providing full, instant access to any 2.5in (up to 500GB) or 3.5in SATA (SATA, SATA II, SATA/300) hard drive (up to 2 TB) - without having to mount the hard drive in a computer or install it in an enclosure!

Simply connect the hard drive dock to a host computer through USB 2.0, then insert a SATA hard drive into the dock whenever needed. To uninstall or swap the hard drive, just remove it from the dock!

The USB to SATA External HDD Dock Adapter supports plug and play hard drive installation on most operating systems, and offers data transfer speeds of up to 480Mbps - providing a convenient alternative to external hard drive enclosures and saving the time needed to prepare the drive for conventional installation.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Compact, small footprint design to save surface space
•  Fast and easy plug and play of hard drive without need to mount in enclosure
•  Features automatic sleep mode when the hard drive is inactive, helping to extend drive lifespan by minimizing unnecessary heat exposure, while decreasing power consumption
•  PC and MAC compatible

Equivalent Product Codes

•  TechData Dis41066N
•  ASI Distribution USA81679
•  D and HSATADOCKU2
•  Ingram Micro USAU77380
•  Synnex USSTA-SATADOCKU2
•  UPC Code065030832359

    

Product appearance and specifications are subject to change without notice.