The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Extra Black Drive Tray for SATA & SAS Rem Enclosures


StarTech.com ID:  SATATRAYBK

$43.00 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
The SATATRAYBK is an extra hard drive tray for black bezel versions of SATABAY backplanes and Dual 3.5" SATA hard drive enclosures, as well as the SAS Drive Drawer DRW150SASBK. It is a perfect solution for having additional SATA hard drives on hand to swap into your system for backup and RAID applications. The SATATRAYBK is also interchangeable with StorCase tray models S21J118 & SC21J118, and tray model RJR400 (This product is black, and is intended for “BK” SATABAY products.)

Equivalent Product Codes

•  Dell HarmonyA1602575
•  TechData Dis184999
•  D and HSATATRAYBK
•  Ingram Micro USAF56047
•  Synnex USSTA-SATATRAYBK
•  UPC Code065030808828